Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BGREB6002ZZ

Expand Table
EN
1/5
Part Number
PN
Material of Bearing
MATB
SurfaceTreatment of Housing
STH
Bearing No.
BN
Seal
SEAL
d
DD [mm]
D
D [mm]
B
B [mm]
H
H [mm]
T
T [mm]
T1
T1 [mm]
dh
DDHH [mm]
D1
D1 [mm]
P.C.D.
PCD [mm]
M (Coarse) (d2)
M
d1
DD1 [mm]
H1
H1 [mm]
Bearing and Retaining Ring not Assembled
ALT1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
BGREB605ZZ
Steel
Black Oxide
605
Double Shielded
5
14
5
36
15
10
10
18
26
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB606ZZ
Steel
Black Oxide
606
Double Shielded
6
17
6
39
17
9
13
21
29
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB608ZZ
Steel
Black Oxide
608
Double Shielded
8
22
7
45
19
12
18
27
35
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6800ZZ
Steel
Black Oxide
6800
Double Shielded
10
19
5
41
15
10
15
24
31
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6900ZZ
Steel
Black Oxide
6900
Double Shielded
10
22
6
45
17
11
19
27
35
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6000ZZ
Steel
Black Oxide
6000
Double Shielded
10
26
8
50
21
13
22
32
40
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6901ZZ
Steel
Black Oxide
6901
Double Shielded
12
24
6
48
17
11
21
30
38
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6001ZZ
Steel
Black Oxide
6001
Double Shielded
12
28
8
52
21
13
24
34
42
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6201ZZ
Steel
Black Oxide
6201
Double Shielded
12
32
10
56
25
13
26
38
46
M5(4.3)
8.0
4.4
Bearing and Retaining Ring Assembled
BGREB6902ZZ
Steel
Black Oxide
6902
Double Shielded
15
28
7
57
19
12
25
35
45
M6(5.2)
9.5
5.4
Bearing and Retaining Ring Assembled
BGREB6002ZZ
Steel
Black Oxide
6002
Double Shielded
15
32
9
60
23
14
28
38
48
M6(5.2)
9.5
5.4
Bearing and Retaining Ring Assembled
BGREB6202ZZ
Steel
Black Oxide
6202
Double Shielded
15
35
11
64
28
15
29
42
52
M6(5.2)
9.5
5.4
Bearing and Retaining Ring Assembled
BGREB6903ZZ
Steel
Black Oxide
6903
Double Shielded
17
30
7
60
19
12
27
36
48
M6(5.2)
9.5
5.4
Bearing and Retaining Ring Assembled
BGREB6003ZZ
Steel
Black Oxide
6003
Double Shielded
17
35
10
66
26
16
31
42
54
M6(5.2)
9.5
5.4
Bearing and Retaining Ring Assembled
BGREB6804ZZ
Steel
Black Oxide
6804
Double Shielded
20
32
7
60
19
12
28
38
48
M6(5.2)
9.5
5.4
Bearing and Retaining Ring Assembled
BGREB6904ZZ
Steel
Black Oxide
6904
Double Shielded
20
37
9
69
24
15
34
45
56
M8(6.8)
11.0
6.5
Bearing and Retaining Ring Assembled
BGREB6004ZZ
Steel
Black Oxide
6004
Double Shielded
20
42
12
77
30
18
36
50
64
M8(6.8)
11.0
6.5
Bearing and Retaining Ring Assembled
BGREB6204ZZ
Steel
Black Oxide
6204
Double Shielded
20
47
14
81
34
18
40
54
68
M8(6.8)
11.0
6.5
Bearing and Retaining Ring Assembled
BGREB6005ZZ
Steel
Black Oxide
6005
Double Shielded
25
47
12
88
30
18
41
54
72
M10(8.5)
14.0
8.6
Bearing and Retaining Ring Assembled
Show compressed display (22 configurable products)
ShorttextBearings with Housings - Short Double Bearings, Retained - Round
Últimos cambios19.08.2020 09:07:43
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties